Cat5 KVM, KVM-over-IP, Remote Network Management, Power Management (PDU), Server Management and Network Monitoring Solutions
    
| United States |
Email
E-MAIL

PRINT

Dominion PX DPXR20-20 Tech Specs

Dominion PX CR20-20

 

Input

  • Nominal voltage: 120V AC, single phase
  • Maximum line current per phase: 20A
  • Rated current: 16A
  • Load capacity: 1.9kVA
  • Frequency: 50-60 Hz
  • Plug type: NEMA 5-20P

Output

  • Nominal voltage: 120V AC
  • Maximum current draw: 20A
  • Switched receptacles: 20 x NEMA 5-15R

Metering

  • Inlet: Voltage, current, power
  • Outlet: Voltage, current, power

Rack Environment Management

  • Optional temperature and humidity sensors (RJ-12 connector)

Control

  • RS-232 (RJ-45 connector)
  • 10-100 Mbps Ethernet (RJ-45 connector)
  • Authentication: Active Directory®, LDAP, RADIUS
  • Security: SSH, HTTPS, ACL, strong passwords, certificates, 256-bit AES encryption
  • SMASH CLP, IPMI
  • SNMP TRAPs, SETs, GETs, V2/V3
  • Web browser access

Mechanical

  • Rack space: 2U
  • Mounting: Rack mount brackets included
  • Dimensions (WxDxH): 17.3” x 11.5” x 3.5”; 440 x 293 x 88 mm
  • Weight: 15.2 lbs; 6.9 kg
  • Display/control panel: LED for current and voltage by outlet and total PDU
  • Line cord: 10 ft / 3 m
  • LED power ON/OFF indicators at each outlet
  • Color: Black powder coat
  • Shipping dimensions:
  • Shipping weight:

Environmental requirements

  • Operating temperature: 5-45 degrees Celsius
  • Humidity: 5-90% RH non-condensing
  • Altitude: 10,000 feet

Approvals

  • FCC Part 15, A; UL and c-UL 60950
  • RoHS/WEEE compliant

Warranty

  • Two years, 100% parts and workmanship

Poll

When thinking about how you run/operate your data center today, what area do you want to improve first?

Get an accurate view of what data center assets you have and where they are located
Implement a data center change management process
Improve data center capacity planning and utilization
Make my data center green and more efficient

TAKE THE NEXT STEP

What's New?

LEARN MORE

HOW TO BUY