| United States |
Email
E-MAIL

PRINT

Dominion KX II Tech Specs

Dominion KX II
Model
Sever
Ports
Remote
Users
Local Port Dimensions
(WxDxH)
Weight Power
DKX2-864 64 8 1 local + extended local 17.3” x 13.8” x 3.5”;
439 x 360 x 88mm
12.88lbs;
5.8kg
Dual Power 100V/240V
47/63Hz 1.2A
DKX2-832 32 8 1 local + extended local 17.3” x 13.8” x 1.75”;
439 x 360 x 44mm
10.40lbs;
4.7kg
Dual Power 100V/240V
47/63Hz 1A
DKX2-808 8 8 1 local + extended local 17.3” x 13.8” x 1.75”;
439 x 360 x 44mm
10.40lbs;
4.7kg
Dual Power 100V/240V
47/63Hz 1A
DKX2-464 64 4 1 local for use at the rack 17.3” x 11.4” x 3.5”;
439 x 290 x 90mm
13.73lbs;
6.24kg
Dual Power 100V/240V
47/63Hz 1.5A
DKX2-432 32 4 1 local for use at the rack 17.3” x 11.4” x 1.75”;
439 x 290 x 44mm
9.48lbs;
4.3kg
Dual Power 100V/240V
50/60Hz 1A
DKX2-416 16 4 1 local for use at the rack 17.3” x 11.4” x 1.75”;
439 x 290 x 44mm
9.04lbs;
4.1kg
Dual Power 100V/240V
50/60Hz 1A
DKX2-232 32 2 1 local for use at the rack 17.3” x 11.4” x 1.75”;
439 x 290 x 44mm
9.0lbs;
4.1kg
Dual Power 100V/240V
50/60Hz 0.6A
DKX2-216 16 2 1 local for use at the rack 17.3” x 11.4” x 1.75”;
439 x 290 x 44mm
8.65lbs;
3.9kg
Dual Power 100V/240V
50/60Hz 0.6A
DKX2-132 32 1 1 local for use at the rack 17.3” x 11.4” x 1.75”;
439 x 290 x 44mm
9.0lbs;
4.1kg
Dual Power 100V/240V
50/60Hz 0.6A
DKX2-116 16 1 1 local for use at the rack 17.3” x 11.4” x 1.75”;
439 x 290 x 44mm
8.65lbs;
3.9kg
Dual Power 100V/240V
50/60Hz 0.6A
DKX2-108 8 1 1 local for use at the rack 17.3” x 11.4” x 1.75”;
439 x 290 x 44mm
8.58lbs;
3.9kg
Dual Power 100V/240V
50/60Hz 0.6A

 

Computer Interface Modules (CIMs)
CIM Model Description Dimensions (WxDxH) Weight
D2CIM-DVUSB Dual USB CIM for BIOS virtual media, smart card/CAC and Absolute Mouse Synchronization 1.7” x 3.5” x 0.8”;
43 x 90 x 19mm
0.25lb;
0.11kg
D2CIM-VUSB USB CIM for virtual media and Absolute Mouse Synchronization 1.3” x 3.0” x 0.6”;
33 x 76 x 15mm
0.20lb;
0.09kg
DCIM-PS2 CIM for PS/2 1.3” x 3.0” x 0.6”;
33 x 76 x 15mm
0.20lb;
0.09kg
DCIM-SUN CIM for Sun 1.3” x 3.0” x 0.6”;
33 x 76 x 15mm
0.20lb;
0.09kg
DCIM-USBG2 CIM for USB and Sun USB 1.3” x 3.0” x 0.6”;
33 x 76 x 15mm
0.20lb;
0.09kg
D2CIM-PWR CIM for remote power management 1.3” x 3.0” x 0.6”;
33 x 76 x 15mm
0.20lb;
0.09kg
P2CIM-SER Paragon II / Dominion KX II CIM for serial (ASCII) devices 1.3” x 3.0” x 0.6”;
33 x 76 x 15mm
0.20lb;
0.09kg

 

Specifications for All Dominion KX II Models
Form Factor 1U and 2U full width, rack mountable (brackets included)
Operating Temperature
Humidity
0º - 40ºC (32º - 104ºF)
20% - 85% RH
Remote Connection
Network
Modem Port
Protocols
Dual 10/100/1000 gigabit Ethernet access; dual-stack: IPv4 and IPv6
DB9(F) DTE
TCP/IP, HTTP, HTTPS, UDP, RADIUS, SNTP, DHCP, PAP, CHAP
Local Access Port
Video
Keyboard/Mouse
HD15(F) VGA
Mini-DIN6(F) PS/2 and USB(F), 1 USB front, 3 USB rear
Sample Video Resolutions
PC text mode
PC graphic mode
Sun video mode
640x350, 640x480, 720x400
640x480, 800x600, 1024x768, 1152x864, 1280x1024, 1600x1200
1024x768, 1152x864, 1152x900, 1280x1024

TESTIMONIAL
“...Thumbs UP for a great suite of products! I completed my data center relocation to TELX in Atlanta and centered the entire system around Raritan products. The PDU’s work perfectly as well as the KVM. I now have total control of my remote site from anywhere in the world.”

Keith Donahue 
Director of IT Operations
GlobalOptions

TESTIMONIAL
“Everything about the install regarding Raritan went perfectly. Just wanted to thank you for another great rollout as I knew the Raritan part was the best part as I preconfigured everything before I sent them up to Atlanta and they dropped in perfectly and came right to life. Sweet.”

Keith Donahue 
Director of IT Operations
GlobalOptions

View A Short Video
Download Data Sheet
Take a Test Drive
How to Buy

Special offer for Avocent Customers. Learn more.

Extended Warranty