| United States |
Email
E-MAIL

PRINT

CommandCenter Secure Gateway (CC-SG) Tech Specs

CommandCenter Secure Gateway

CC-SG V1

CC-SG E1

Form Factor

1U

2U

Dimensions (DxWxH)

17.3" x 24.2" x 1.75";
440 x 615 x 44 mm

17.3" x 27.5" x 3.5";
440 x 699 x 89 mm

Weight

23.80 lbs; 10.80 kg

44.1 lbs; 20 kg

Power

Single Supply
(1 x 300 watt)

Dual Supply
(2 x 500 watt)

Operating Temperature

10° - 35° C; 50° - 95° F

10° - 40° C; 50° - 104° F

Mean Time Between
Failure (MTBF)

38,269 hours

53,564 hours

KVM Admin Port

DB15 + PS/2 or USB
Keyboard/Mouse

DB15 + PS/2 or USB
Keyboard/Mouse

Serial Admin Port

DB9

DB9

Console Port

2 x USB 2.0 Ports

2 x USB 2.0 Ports

Hardware

Processor

Intel® Core™ 2 Duo E8400

Intel Xeon® X3360

Memory

4 GB

8 GB

Network Interfaces

(2) 10/100/1000
Eth. (RJ45)

(2) 10/100/1000
Eth. (RJ45)

Hard Disk & Controller

(2) 80 GB SATA @
7,200 rpm, RAID 1

(2) 300 GB SATA @
10,000 rpm, RAID 1

CD/ROM Drive

DVD-ROM

DVD-ROM

Remote Connection

Protocols

TCP/IP, UDP, RADIUS, LDAP, TACACS+, SNMP, SNTP,
HTTP, HTTPS

Warranty

Two years with advanced replacement*,
Guardian® extended warranty also available

TAKE THE NEXT STEP

What's New?

VMWare Ready

CC-SG has gone virtual!
CommandCenter® Secure Gateway is now available as a Virtual Appliance

LEARN MORE

View A Short Video
Take a Test Drive
Schedule an Online Demo
Download Free Software