| United States |

Home > Solutions > CC-SG
Email
E-MAIL

PRINT

Latest Firmware Available - CC-SG

Upgrade now and enjoy support for IPv6, strengthened security through SNMPv3 and more.

Now that you’re already seen the benefits of managing your virtual machines, blade systems, rack servers, networking devices, and power distribution units from a single Web browser-based interface, you’ll be glad to learn that  CC-SG Release 5.3 includes:

  • Support for IPv6
  • Strengthened security through SNMPv3
  • Convenient single sign-on access to CC-SG by Windows users
  • Enhanced direct port access to SX via SSH
  • Updated VMware support 
  • Support for Dominion KX II 2.5, including the new Dual Monitor feature

If you have deployed the CC-SG Virtual Appliance (CCSG128-VA), this release enables you to remove the license server from your configuration (not applicable to the rack-mounted CC-SG hardware solution). 

To take advantage of this enhancement, you will need to create a new license for your virtual CC-SG. To get started, contact Raritan Technical Support.  They will enable you so that you can recreate your license in the licensing portal. Install CC-SG Release 5.3, re-license your CC-SG, and then eliminate the license server from your configuration. Full details are available in the updated Quick Setup Guide.

 Schedule an online demo

Customer Testimonials

National Guard

We have KX, KVM-over-IP, intelligent PDUs and Power IQ® Energy Management software in our lights-out data center …the solution is well worth the investment, very slick; awesome design

Richard Kerwood,
Data Processing Manager,
Army National Guard
 
 
Aol

“Raritan’s solution is helping us identify areas where we can conserve. It helps us identify devices that are wasting energy.”

Will Stevens,
Senior IT Director,
AOL
 
 
Aecom

“We confidently de-rated to 40% of nameplate. We are now buying less power than before, and we are now using two circuits per cabinet instead of six.”

Michael Bradvica,
Director, Network Planning,
AECOM

View Release Notes
Version Upgrade

HealthCheck - Assess your Raritan deployment