| United States |
Email
E-MAIL

PRINT

Cat5 Reach Tech Specs

UKVM (Transmitter for PS/2) / AUPUSBC (Transmitter for USB)

Dimensions - (WxDxH)

4.3"x 3.6"x 1.0"; 108 x 91 x 23mm

Weight

0.5 lbs; 0.2 kg

Power

No external power required

User Port

6 pin keyboard & mouse, HD15

Connection to PC/switch

DB25(F)

Connection to receiver

RJ-45 jack

USKVM (Transmitter for Sun)

Dimensions - (WxDxH)

4.3"x 3.6"x 1.0"; 108 x 91 x 23mm

Weight

0.5 lbs (0.2 kg)

Power

No external power required

User Port

8 pin keyboard & mouse, HD15

Connection to Sun

DB25(F)

Connection to receiver

RJ-45 jack

URKVMG (Receiver for PS/2 and USB)

Dimensions - (WxDxH)

4.3"x 3.6"x 1.0"; 108 x 91 x 23mm

Weight

0.5 lbs; 0.2 kg

Power

6V DC 1.4 amp output (included)

User Port

6 pin keyboard & mouse, HD15

Connection to Sun

DB25(F)

Connection to transmitter

RJ-45 jack

URSKVM (Receiver for Sun)

Dimensions - (WxDxH)

4.3"x 3.6"x 1.0"; 108 x 91x 23mm

Weight

0.5 lbs; 0.2 kg

Power

6V DC 1.4 amp output (included)

User Port

8 pin keyboard & mouse, HD15
Use 1396C adapter for 13W3 video

Connection to transmitter

RJ-45 jack

Warranty

Two Years with Advanced Replacement*

 

TAKE THE NEXT STEP