Cat5 KVM, KVM-over-IP, Remote Network Management, Power Management (PDU), Server Management and Network Monitoring Solutions
| United States |
Home > Solutions > Remote Office Management

E-MAIL

PRINT

Remote Office Management

Today, infrastructures within branch offices are more complex than ever. Equipment is more diverse. Security concerns are growing. And the need to control costs while maximizing uptime is critical.

While having IT administrators in each remote location to keep things running smoothly is an option (an expensive option), there is a more cost-effective solution: Raritan's expert tools that allow central IT staff to remotely access, troubleshoot and maintain tens, hundreds, even thousands of heterogeneous devices through a single management interface.

So are you ready to learn more?

Get to know how Raritan’s remote office solutions can help you.

KVM-over-IP Switches

Raritan's award-winning Dominion KX II KVM-over-IP switches give you secure, BIOS-level access and control of remote servers in branch locations.

In addition, the Dominion KSX II provides integrated KVM-over-IP and serial console access so you can manage all IT devices in a remote office from a single IP address.

KVM Over IP
DKSX2-188 Dominion KSX II - 8-port KVM, 8-port serial, power control port, and built-in modem, with rack mount brackets
DKX2-101 Secure single -port KVM-over-IP unit with optional local port access. Includes integrated KVM cable, USB cable, serial cable, AC/DC adapter, and Rack-mount kit.
DKX2-108 8-port KVM-over-IP switch, 1 remote user, 1 local user, virtual media, dual power

Serial Console Management

Our Dominion SX secure console servers offer you a secure, out-of-band method of controlling and managing remote serial devices like routers, switches, firewall and servers.

Power Management

The Dominion PX intelligent PDU solutions provide you with the ability to perform emergency reboots in remote locations, as well as monitor power usage and environmental conditions.

Power Management: Intelligent
DPCR8-15 1U standard rack mount power distribution unit with 8 outlets, 120 Volts AC, 15 Amps, NEMA 5-15P plug type, NEMA 5-15R receptacle type
DPCR8A-16 1U standard rack mount power distribution unit with 8 outlets, 230 Volts AC, 16 Amps, IEC 60309 6H-P plug type, IEC 60320 C-13 receptacle type
DPCR8A-20L6 1U standard rack mount power distribution unit with 8 outlets, 208 Volts AC, 20 Amps, NEMA L6-20P plug type, IEC 60320 C-13 receptacle type
Power Management: Switched
PCR8-15 8 outlets, 110V, 15A, NEMA 5-15P, NEMA 5-15R, 1U
PCR8-15-PK 8 outlets, 110V, 15A, NEMA 5-15P, NEMA 5-15R, 1U, power CIM (P2CIM-PWR)
PCR8A-15 8 outlets, 220V, 10A, IEC320 C14 P, IEC320 C13 R, 1U
PCR8A-15-PK 8 outlets, 220V, 10A, IEC320 C14 P, IEC320 C13 R, 1U, power CIM (P2CIM-PWR)
PCR8A-20L6 8 outlets, 220V, 20A, NEMA L6-20 P, IEC320 C13 R, 1U
PCR8A-20L6-PK 8 outlets, 220V, 20A, NEMA L6-20 P, IEC320 C13 R, 1U, power CIM (P2CIM-PWR)

Centralized Management

Our CommandCenter® Secure Gateway centralized management products offer you the power of accessing and controlling your entire remote office IT infrastructure through a unified, simplified management console.

Centralized Management
CC-E1-512 CommandCenter Secure Gateway E1 Appliance & License for 512 nodes + 2YR HW Warranty
CC-V1-128 CommandCenter Secure Gateway Appliance & License for 128 nodes + 2YR HW Warranty
CC-V1-256 CommandCenter Secure Gateway Appliance & License for 256 nodes + 2YR HW Warranty
Professional Services: Basic
SVC-DCC-BASIC Basic centralized infrastructure management service

LEARN MORE

HOW TO BUY

To learn more about our solutions, or to buy now, please choose from the following:

Call: (800) 724-8090