The Raritan Blog

Dominion KX II Release 2.4 Available

Richard Dominach
July 18, 2011

 Dominion® KX II is Raritan’s enterprise-class, KVM-over-IP switch that provides anytime, anywhere  remote access and control.  Release 2.4 provides many new and exciting features including (1) mobile KVM access via Apple iPad /iPhone and (2) digital audio over IP for broadcast customers.  The KX II is the first KVM-over-IP switch in the industry with these features.  CC-SG Release 5.2, available in early August, is required for the mobile KVM feature.  

 Release 2.4 has many other exciting features including:  an auto scanning feature with real-time thumbnail views, scripts that automatically execute when connecting/disconnecting from a server, enhanced virtual media for LINUX and MAC users and support for the latest browsers.

 With Release 2.4, the Dominion KX II continues to be the world’s best and most secure KVM switch.  And the only KVM-over-IP switch with mobile KVM access and digital audio.  For more information, see raritan.com.