部落格

What is Raritan’s CommandCenter Secure Gateway?

Posted on October 30, 2017 by Gento

For many, server management is something of a double-edged sword. As technology evolves and your infrastructure expands, management tends to get more difficult. As an industry leader with 30 years of innovation, Raritan has developed several products to help customers manage their IT infrastructure.  CommandCenter Secure Gateway is one such system designed to offer power, performance, customization, and innovation in one convenient package.

Server Management Your Way, Every Way

Raritan's CommandCenter Secure Gateway (also referred to as CC-SG) was built from the top down with versatility and ease of use. It's a single solution that is easy to deploy thanks to plug-and-play compatibility that guarantees that IT administrators, lab managers and everyone in between have the tools they need for true centralized server management across hundreds or thousands of systems.

CC-SG brings together multiple remote access technologies, including out-of-band access via Dominion KVM-over-IP switches and serial console servers, PX PDUs, service processors and in-band software access tools into a unified, secure single point of remote access and control. It offers highly secure, single sign-on to a single IP address for the comprehensive management of ALL of Raritan's serial and KVM-over-IP solutions, along with virtual machines and VMware infrastructure including ESX/ESXi server and vCenter environments.

The CC-SG also offers native compatibility with in-band methods like RDP, SSH, and VNC.

The CC-SG is already relied upon by customers all over the world from small to medium server rooms to large enterprises with multiple data centers. Wherever there is a need for secure and consolidated remote access and control, the CC-SG will be there to answer the call.

A Solution Designed With You in Mind

The CommandCenter Secure Gateway is available as both a hardware and virtual appliance in a number of distinct variations that you can choose from depending on your needs. These include options like:

  • The CC-E1 Hardware Appliance. Offers a capable 2U form factor with dual power supplies.
  • The CC-V1 Hardware Appliance. Available in a smaller 1U form factor with a single power supply.
  • The VMware Virtual Appliance.  Proudly running in VMware environments.
  • The Hyper-V Virtual Appliance. Built for infrastructures running Windows Server 2008 and 2012.
  • The XEN Virtual Appliance. Offering compatibility with XenServer 6.x that you can depend on.

Additional Benefits

Raritan's CommandCenter Secure Gateway was designed to provide centralized, role-based user access policy management when you need it the most. User access is incredibly flexible, you can pick between the HTML Access Client interface, the Administration Client, the Mobile KVM Client for smartphone or tablet PC access or even Java-free KVM access with the HTML and Active KVM Clients.

Another running theme with this impressive feature set can be summed up in a single word: visibility. Simple and intuitive "node view" lets users easily identify and access any target system or device through all of the aforementioned interfaces, while incredibly comprehensive reporting capabilities on everything from usage to auditing to assets and nodes make sure that users have the complete picture at all times.

Thanks in large part to its low-security profile and Linux-based appliance architecture, the CommandCenter Secure Gateway also offers powerful and robust security which is mission-critical in the modern society. It's available in both 128-bit and 256-bit AES encryption for end-to-end node access activity through all AES-enabled Dominion devices, for example. It offers other advanced features like a proxy mode for secure access to devices through firewalls and virtual private networks.

All of this comes together to provide a powerful, hardened and secure access platform that delivers true, uncompromising peace of mind to IT managers who need reliable, secure access to vital corporate resources. To learn more visit the CC-SG web page.
 

Other Blog Posts

從資料中心失效對企業帶來的骨牌效應──探討感測器的重要性
Posted on November 5, 2023
更高規格的電源要求加速AI市場成長與Raritan PDU的採用
Posted on October 11, 2023
資料中心服務中斷次數減少,但停機的代價仍舊可觀
Posted on September 20, 2023
意見調查:資料中心面臨能源使用與人力短缺困境
Posted on September 20, 2023
Raritan安全切換器:相容於Secure NIAP 4.0的桌上型KVM
Posted on September 20, 2023

View all Blog Posts

訂閱

近期活動
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
Raritan最新新聞

Legrand 使用兩大創新智慧型機架 PDU 重新活化資料中心產業
Posted on May 1, 2023
Exclusive interview丨How does Huizhou upgrade its manufacturing industry?
Posted on December 2, 2021
Raritan 發表 MasterConsole® 數位雙電腦切換器
Posted on February 18, 2021
Legrand Data, Power and Control Division Announced as Finalist in Six Categories at DCS Awards 2020
Posted on November 9, 2020
Raritan 新款智慧機櫃控制器 (SRC) 可智慧管理資料中心與關鍵任務設施的環境與安全性資訊
Posted on November 9, 2020

View all news