M09d7985558ade272994d354ca7dbbec35
mobile
 
Blog Support About Us Contact Us

CommandCenter® Secure Gateway

Centralized Server Management

Raritan’s CommandCenter® Secure Gateway (CC-SG) is an easy to deploy, plug-and-play appliance that provides IT administrators and lab managers with a secure, single point of remote access and control.  Raritan’s CC-SG consolidates multiple access technologies, including Dominion® KVM-over-IP switches, service processors, and in-band methods such as RDP and VNC.

CC-SG is a perfect complement to our Power IQ Power Management Solution and enables power control of devices connected to any PDU managed by Power IQ – without leaving the CC-SG GUI. Plus, data can be synchronized automatically between the two products.

Features

Centralized Gateway to your IT Infrastructure

Secure, single sign-on to a single IP address for managing all of Raritan’s Dominion® KVM-over-IP switches, SX Console servers, PX Intelligent PDUs, and physical and virtual servers. In addition, third party devices such as embedded service processors and remote access software are supported.

Centralized Authentication, Authorization and Logging

Support for LDAP, AD®, RADIUS and TACACS+ in addition to local authentication and authorization capabilities. Access and control based on user-customizable criteria like time of day, location, application, operating system, department and function. Consolidated logging and audit trail.

Mobile Access

Access and manage IT resources from anywhere – at work, at home or while traveling. CC-SG’s Mobile KVM Client (MKC) enables out-of-band KVM access and power control from mobile devices. Apple iPad and iPhone® with IOS 4.0 or later are supported.

Hardened Security Appliance

CC-SG is a secure platform that delivers peace of mind to IT managers who provide access to vital corporate resources. This low profile, Linux®-based appliance architecture provides end-to-end encryption (128- or 256-bit AES and 128-bit SSL), authentication and policy based access of target devices.

Additional Features

Hardware or Virtual Appliance

Available as a rack-mountable hardware appliance or a VMware-based virtual appliance. Up to ten CC-SG appliances can work in unison to serve the IT infrastructure access and control needs of the entire enterprise.

High Availability Options

A “cluster” configuration provides appliance redundancy through primary and secondary CC-SG hardware appliances. Raritan supports the VMware “High Availability” and “Fault Tolerance” features for easy-to-use, cost effective high availability.

Universal Virtual Media™

CC-SG supports control of virtual media access policies for systems connected through a virtual media CIM to all Dominion KVM-over-IP devices managed by the CC-SG. This makes it easy to reimage (apply a new OS), boot or upgrade the device remotely.


Audit Trail Reporting

Consolidated logging and audit trail, including detailed activity reports for remediation, security debugging and to help meet compliance requirements.

Web Services API

Available for customers to integrate their own systems with CC-SG. This allows access to CC-SG connected devices and other CC-SG functions from customer applications.

Web Browser Access

Web-based interface to devices and systems via IP address or host name. SSO via the browser for applications that accept automatic username and password entries.


Data Import/Export

CSV files can be imported or exported to help expedite the process of configuring devices, nodes, users, associations and PDUs, or leverage the data already in CC-SG.

Network Neighborhood

A neighborhood of up to 10 CC-SG units can be deployed and work together to serve the IT infrastructure access and control needs of the enterprise.

VMware Virtualization

Streamlined, single sign-on access to your virtualized environment with the ability to remotely access and control virtual machines and issue virtual power commands.



Ready to Learn More?

Schedule an Online Demo

Schedule a live demo to see Command Center SG in action.

Schedule Today

Read a Case Study

See how Dutch National Lottery uses CommandCenter to manage their DC.

Download Today

Contact Us

Contact a product specialist to learn more about CommanCenter SG

Contact Us Now