KVM-OVER-IP Switches

Dominion® KX III

KX III is a series of high performance KVM-over-IP switches for data centers, labs and server rooms. A single switch can connect to 8, 16, 32, or 64 multi-platform servers and serial devices. It accommodates 1, 2, 4, or 8 remote users and 1 local user. Easily connect to VGA, HDMI, DVI, DisplayPort, USB, PS/2 and serial ports. The high performance User Station is perfect for broadcast studios, labs and control rooms.

Learn More

Dominion® KSX II

The all-in-one Dominion KSX II provides remote KVM-over-IP and serial console management from a single unit. An ideal solution for branch/remote offices and retail stores and racks with both serial and KVM-managed devices.

Dominion® LX

The Dominion LX offers high quality BIOS-level, KVM-over-IP remote management for 1 or 2 users, 8 or 16 ports and up to 256 servers with tiering. Designed for small to mid-sized businesses (SMBs), some models even include cable bundle options for an affordable KVM-over-IP investment.

Dominion® KX II101

Palm-sized, single port KVM-over-IP for web-based remote management of a single server or a KVM-over-IP extender for an analog KVM switch. An ideal solution for Development and Test labs, retail/point-of-sale displays, signage, and kiosks, as well as mobile and temporary applications for conventions, construction, medical, and military applications.