mobile
 
Blog Support About Us Contact Us

Dominion® KX III for Broadcast

Broadcast KVM Switching System

The Dominion KX III is Raritan's flagship, enterprise-class KVM-over-IP switch that provides 1, 2, 4 or 8 users with BIOS-level, remote management of 8, 16, 32 or 64 servers in a single switch.  With industry leading video performance, security, and reliability, the Dominion KX III outperforms the competition. With standard features such as DVI/HDMI/DisplayPort digital video, VGA analog video, virtual media, audio, smart card/CAC, and mobile access, the Dominion KX III is suitable for both general computer and dynamic broadcast applications. Manage up to 8 serial devices with the new DSAM modules. New KX III Client SDK and API to integrate and automate.

KX III is ideal for Server Rooms, Test Labs, and the Largest Enterprise Data Centers. It offers high performance, Java-free, remote management of servers, workstations and serial devices. Deploy individually, or with Raritan’s CommandCenter Secure Gateway. 

For broadcast, control rooms, labs and studios, the new KX III User Station provides high-performance, KVM-over-IP access in a self-contained, low-maintenance appliance. Its productive user interface supports two 1080p video sessions at 30 FPS with low latency, simultaneous access to eight or more servers, dual monitors, audio and virtual media.

Learn More About Our
Dominion® KX III for Broadcast

Watch this short video to see the Dominion KX III's amazing video quality.

Features

Virtual Media over IP

Each Dominion KX III comes equipped with virtual media to enable remote tasks, such as software installation, remote booting and diagnostics, using the widest variety of CD, DVD, USB, internal and remote drives and images.

Blazing, High Performance Video and Audio

30 frames-per-second, high definition video support over-IP with audio. The 1920x1200, high definition, digital video performance supports broadcast and other dynamic, video-intensive applications. A DVI Digital Local Port provides fast, at-the-rack performance.

Remote BIOS-Level Access

Dominion KX III has the industry’s highest performing and most flexible KVM-over-IP technology. Users can access Dominion KX III from LAN, WAN, Internet, mobile & dial-up, allowing admins BIOS-level access to troubleshoot, reconfigure, reboot and power cycle servers remotely.

Military Grade Security

With Raritan’s Dominion KX III, you can meet government and military security mandates, including: AES & FIPS 140-2 encryption, Common Access Card (CAC) authentication, and IPv6 networking.

Additional Features

Multiple Hardware Models

Multiple hardware models provide the highest density in this class and enable simultaneous access by one, two, four or eight remote users to 8, 16, 32 or 64 servers.

Mouse in Sync

Absolute Mouse Synchronization provides perfect mouse synchronization without changing server mouse settings - the ultimate in plug-and-play!

Redundancy for Reliability

For increased reliability and redundancy, all Dominion KX III models have dual power supplies and LAN ports, with automatic failover.


Go Mobile

BIOS-level access and control of PC’s and servers via Apple iPhones and iPads. Get emergency 24/7 out-of-hours access, as well as convenient everyday access with CommandCenter® Secure Gateway

Remote Power Reboot

Power up, power down or power cycle servers connected to optional Raritan remote power control units. With a single click, you can re-boot a hung or crashed server.

Single Pane of Glass

The Dominion KXIII scales to support thousands of enterprise servers when integrated with Raritan’s CommandCenter Secure Gateway, providing a single pane of glass to all your equipment in all your data centers, globally.


Broad Compatibility

A suite of multiplatform CIMs to connect to VGA, DVI, HMDI and DisplayPort, USB, USB with virtual media, Sun®, Sun USB and serially controlled servers, as well as popular blade server models from: HP®, IBM®, Dell® and Cisco®.

Extend Your Reach

Extend remote access and protect your equipment with Raritan's Cat5 Reach DVI KVM Extender. Get 1080p HD video quality while enabling extended remote access to DVI and VGA ports on PCs, servers or KVM switches.

Console Drawers

The KX III is perfect for use with Raritan’s LED-backlit LCD KVM console drawers which provide HD video, keyboard, and touchpad functionality from single workstation to manage one or more racks of servers.


Digital Local Port

The KX III’s digital local port provides fast, at-the-rack access, with high quality DVI-D video. The productive, browser-based user interface is common with the remote UI, with all administrative features.

Fast Connections and Switching

With the 8-port, 8-channel DKX3-808 model, connected servers are always accessible. Enjoy ultra-fast connections and switching for broadcast and real-time applications.

Java-Free Access for All

Enjoy Java-free KVM/Serial access and control on windows, Linux and Mac, with our existing .NET and new HTML KVM Clients.


New IP User Station

The new User Station appliance offers hassle-free, high-performance IP access for broadcast studios, labs and control rooms.

Serial Access with DSAM

With the new Dominion Serial Access Modules (DSAM), users can connect to up to 8 serial devices with Java-free, serial access.

KX III SDK & API

A Software Development Kit (SDK) and Application Programming Interface (API) is available for purchase under separate agreement to approved customers.


More Information

All Available KX III Models

Remote Users
over the Network

64 Ports

32 Ports

16 Ports

8 Ports

1 Port

8

KX III-864

KX III-832

KX III-808

4

KX III-464

KX III-432

KX III-416

2

KX III-232

KX III-216

1

KX III-132

KX III-116

KX III-108

KX II-101 V2

  1. Users over the network are simultaneous. Up to 8 users can view/control a single server with PC Share®
  2. All models have dual power supply, dual LAN, and support Virtual Media and Absolute Mouse Synchronization.
  3. For more information on required CIMs, please see the KX III CIM Guide


Topology Diagram


In the diagram below, Dominion KX III provides: Dominion KX 3 KVM-over IP switch topology diagram

How the Dominion KX III User Station works:
Dominion KX 3 User Station diagram

Computer Interface Module (CIM) for Dominion KX III


A CIM is a “server dongle” that connects a PC, server or workstation to the KX III via a Cat5/6 cable. There are multiple types of CIMs to support the different types of computer ports (USB, PS/2, VGA, HDMI, DVI, DisplayPort, serial) and to perform features such as virtual media. Use the table below to locate the appropriate CIM. For more detailed information, consult the KVM Product Selector or the KX III CIM Guide.

   Part #

Serial

DVI

DisplayPort

HDMI

VGA

Virtual
Media

Absolute
Mouse

Smart
Card

   D2CIM-DVUSB-DP

 

 

 

   D2CIM-DVUSB-HDMI

 

 

 

   D2CIM-DVUSB-DVI

 

 

 

 

   D2CIM-DVUSB

       

   D2CIM-VUSB

       

   DCIM-USBG2

       

 

 

 

   P2CIM-SER-EU

             

   DCIM-PS2

       

     

   P2CIM-SER

             

   DCIM-SUN

       

     

Ready to Learn More?

Schedule an Online Demo

Schedule a demo to learn more about Raritan's KX III.

Schedule Today

Read the eBook

See why only KVM-over-IP switches are the safe, smart choice.

Download Now

Contact Us

Contact a product specialist to learn more about KX III.

Contact us Today