| United States |
Home > About Raritan > News Room > News Releases > 2007 News Releases > Raritan Announces Free Network and Systems Monitoring Toolset for Small and Medium Businesses
Email
E-MAIL

PRINT

Raritan Announces Free Network and Systems Monitoring Toolset for Small and Medium Businesses

SOMERSET, N.J. (September 12, 2007) - Raritan today added an entry-level model to its network and systems monitoring virtual appliance product line – and the company is making the new model free to all businesses. The new CommandCenter™ NOC 25 (CC-NOC 25) can be downloaded free at www.commandcenter-noc.com.

From a single dashboard the solution provides an integrated toolset that helps companies detect, diagnose and fix IT problems faster and easier. A $1,500 value, the fully featured CommandCenter NOC 25 provides integrated IT health monitoring, security and asset management capabilities for environments with 35 devices – which can be a combination of servers and network devices (up to five each) and up to 25 workstations.

Designed for easy installation, the solution is agent-less, pre-built and pre-configured with the complete CC-NOC 6.0 feature set, database, operating system and Web server.

The solution leverages VMware, the industry’s leading virtualization technology, so that CC-NOC can run on standard hardware already in a customer’s environment -- thus simplifying or eliminating hardware procurement and deployment issues. Raritan, which is a VMware Select Partner, made the announcement at VMware World 2007 being held here this week. CC-NOC passed VMware’s stringent certification testing this month.

According to industry analyst firm Enterprise Management Associates (EMA), CommandCenter NOC is one of the first IT operations management systems with multiple cross-functional tools offered in a virtual appliance.  “Raritan’s solution has a strong combination of IT monitoring tools, and is right sized for SMBs,” said EMA Vice President Dennis Drogseth.  “The elegance of the solution is that each tool – ranging from asset discovery to intrusion deduction –  complements and leverages each other, making the whole greater than the sum of its parts.  With the new entry-level model available for free, it’s certainly worth taking the time to do an assessment.”  

“Our free entry-level model will enable more companies to realize the benefits of CC-NOC’s rich feature set,” said James Cerwinski, Senior Product Manager at Raritan. “CC-NOC 25 is sized ideally for customers needing a solution to manage their most critical servers and devices, as well as equipment in branch offices. CC-NOC 25 also will be helpful to service providers serving small businesses because it provides a cost-effective method of monitoring IT environments on behalf of their customers.”

In addition to the free CC-NOC 25, Raritan offers four virtual appliance models that provide a seamless growth path: CC-NOC 50VA, CC-NOC 100VA, CC-NOC 250VA and CC-NOC500 VA. Pricing starts at $1,795.

About CC-NOC
CC-NOC is simple to install, learn and use, so that IT organizations -- without a large investment in time and resources -- are able to monitor their IT infrastructure and identify problems before they impact service. Through a comprehensive dashboard accessed through any Internet browser, CC-NOC provides status, reports and notifications on network devices, servers and applications. In addition, it identifies and tracks hardware and software assets, and monitors for security vulnerabilities and intrusion attempts. To learn more about CC-NOC, please go to www.commandcenter-noc.com.

To download CC-NOC screen shots, visit www.commandcenter-noc.com/screenshots.php.


About Raritan (Raritan.com)
Raritan, based in Somerset, N.J., is a leading provider of management solutions that simplify IT operations and improve power management. Based on KVM (Keyboard, Video, Mouse) switches, serial console servers, management software, power management and remote connectivity, our secure solutions drive data center and branch office efficiency and productivity in more than 50,000 locations around the world.  Raritan also serves the OEM market by developing advanced, hardware-based, remote-management components based on KVM-over-IP and IPMI technologies.  Founded in 1985, Raritan today has 38 offices worldwide, and its products are distributed in 76 countries.  For more information, please visit Raritan.com.

All marks are the property of their respective owners.

Media Contact:
Susana Thompson
sthompson@theharborgroup.com
978.526.1601 x2