Cat5 KVM, KVM-over-IP, Remote Network Management, Power Management (PDU), Server Management and Network Monitoring Solutions
| United States |
Home > About Raritan > News Room > News Releases > 2006 News Releases > Raritan's Next-Generation Remote KVM Solution Receives 'Best of Show' Award at Interop Tokyo 2006

E-MAIL

PRINT

Raritan's Next-Generation Remote KVM Solution Receives 'Best of Show' Award at Interop Tokyo 2006

-- Raritan Also Announces Recent Dominion KX101 Customer Wins --


SOMERSET, N.J. (July 25, 2006) -  Raritan - a leading provider of solutions to simplify IT operations - today announced that the Dominion® KX101 was named "Best of Show" in the "PC, Server, Storage and Peripheral Device" category at Interop Tokyo 2006.  The KX101 is a single-port, KVM-over-IP remote management device.

The award is given to products that demonstrate exemplary performance, innovation, value and potential.  A panel of industry leaders selected the Dominion KX101 to receive the category's special award because of its unique palm-sized form factor and its robust digital KVM (Keyboard, Video, Mouse) functionalities.  Through a Web browser, the KX101 provides non-blocked remote access, with secure BIOS-level control, to target servers -- which can be located anywhere in the world.  Products from more than 350 companies were evaluated by the Interop judges.

"We are delighted to be recognized for our innovative product," said Karen Yaskanin-Jones, Raritan's Dominion KX101 product manager.  "The KX101 is the only one-port KVM solution with enterprise-class remote management features and tools.  It meets our customers' needs by providing always-available server access in all types of environments."

KX101 Customer Wins

  1. Recent customers who have purchased the KX101 include: Aeroporti di Milano that manages the Linate and Malpensa airports in Italy; Duane Morris LLP, one of the top law firms in the U.S.; Metropolitan Health Group, South Africa's leading medical administration provider; Wintershall AG (BASF's oil and gas subsidiary) in the Netherlands; and Yamato System Development Co., Ltd. (YSD) in Japan.  YSD provides data center services to a wide variety of companies, including the Yamato Group -- whose member companies include express carrier Yamato Transport.

About Dominion KX101
Dominion KX101 shrinks all the performance, manageability and security features of Raritan's proven KVM-over-IP switches into a single-port, palm-sized device.  The KX101 -- which does not require a switch -- is a cost-effective solution for bringing enterprise-class KVM management capabilities to sites with few servers, such as branch offices.  It is also ideal for situations where servers are moved often.  The Dominion KX101 works with the industry's widest range of browsers and operating systems.  For remote collaboration, the KX101 provides PC Share Mode that enables up to eight remote users to simultaneously view the same server.  For more information on the KX101, please visit http://www.kxbutt.com/.


About Raritan (Raritan.com)
Raritan, based in Somerset, N.J., is a leading provider of products for managing IT equipment and the mission-critical applications and services that run on it.  Raritan's highly reliable and responsive IT management solutions – based on KVM (Keyboard, Video, Mouse) switches, serial console servers, management software and remote connectivity products – enable companies to proactively monitor and manage system health and vulnerability, as well as troubleshoot, access and repair faults from anywhere, at anytime.  This simplifies and accelerates data center work processes – improving service uptime and staff productivity.  Raritan's solutions are used to manage more than 50,000 data centers and other IT sites around the world.  Raritan also serves the OEM market by developing advanced, hardware-based, remote-management components based on digital KVM-over-IP and IPMI technology.  Founded in 1985, Raritan is celebrating more than 20 years of technical innovation.  Raritan has 36 offices worldwide, and its products are distributed in 76 countries.  For more information, please visit Raritan.com.

All marks are the property of their respective owners.

Media Contact:
Susana Thompson
sthompson@theharborgroup.com
978.526.1601 x2

What's New?

Raritan's Intelligent PDU's dubbed one of the "12 Hot Products To See" at LinuxWorld / Next Generation Data Center

HOW TO BUY

To learn more about our solutions, or to buy now, please choose from the following:

Call: (800) 724-8090