The Raritan Blog

FIPS 140-2 Certified Encryption Modules

Minder Singh
January 3, 2009

Presenting the industry’s first digital KVM switch families with embedded FIPS 140-2–certified encryption modules.

For years, IT administrators in government and military installations relied on analog solutions to provide secure, BIOS-level access to their lab, computer room and data center devices.

The private sector, however, was not as constrained as the public sector regarding data security, and soon migrated to KVM-over-IP solutions. This offered administrators anytime/anywhere IP access, simplified cabling, higher productivity and lower costs.

But now, the gap has closed. Because now our government and military customers can enjoy all of the benefits of our KVM-over-IP solutions, with the bullet-proof security the government demands from their technology, with our Dominion® KX II KVM-over-IP and Dominion KSX II combination KVM and Serial-over-IP solutions.

We’ve embedded a FIPS 140-2-validated cryptographic module running on a Linux® platform per FIPS 140-2 implementation guidelines on all of our Dominion KX II and KSX II models (except Dominion KX II 101). Which means you have the ability to securely access and control any devices in your IT infrastructure, from anywhere at any time, day or night.

This cryptographic module has been validated by the Cryptographic Module Validation Program (CMVP) for FIPS 140-2 Security Requirements for Cryptographic Modules, and other FIPS cryptographic-based standards. They are the first digital KVM and combination KVM/Serial switches that meet the requirements for any U.S. and Canadian federal agency mandated to use FIPS 140-2 cryptography.

See more details by viewing this KVM-over-IP FIPS 140-2 Encryption Solution Brief.

What’s more, the Dominion KX II and KSX II support the Common Access Card (CAC) server authentication required by Homeland Security Presidential Directive-12 (HSPD-12).

So gain the flexibility and productivity of digital access, while meeting the mandates for FIPS 140-2 and CAC security.

Get a free consultation and tour of our Dominion KX II and KSX II with an embedded FIPS 140-2-certified module now.

Schedule an Online Demo Now

Other Blog Posts

The Rapid Growth of AI and the Use of Raritan PDUs to Meet Higher Power Demands
Posted on October 11, 2023
Data Center Report Fewer Outages, But Downtime Still Costly
Posted on September 20, 2023
Survey: Energy Usage and Staffing Shortages Challenge Data Centers
Posted on September 20, 2023
Raritan Secure Switch: Secure NIAP 4.0 Compliant Desktop KVM
Posted on September 20, 2023
The Midwest is a Hot Market for Data Centers: How the New Generation of Intelligent Rack PDUs Can Save Cloud Giants Uptime and Money
Posted on September 7, 2023

View all Blog Posts

Subscribe


Upcoming Events

Advancing Data Center Construction West 2024
May 6 – 8  •  Salt Lake City, UT
Net Zero Data Center
May 16 – 17  •  Dallas, TX
7x24 Exchange Spring
June 9th  •  JW Marriott Orlando Grande Lakes

View all Events

Latest Raritan News

Legrand Certifications and Process Controls Provide Confidence in Information Security for Network-Connected Devices in Data-Related Applications
Posted on April 1, 2024
Legrand Releases Version 4.0 of Raritan’s Industry-Leading Secure KVM Switches, Raising Bar for Secure Desktop Access
Posted on July 31, 2023
Legrand Revitalizes Data Center Sector with Two Revolutionary Intelligent Rack PDUs
Posted on May 1, 2023
Raritan Reveals The MasterConsole® Digital Dual KVM Switch
Posted on February 18, 2021
Legrand Data, Power and Control Division Announced as Finalist in Six Categories at DCS Awards 2020
Posted on November 9, 2020

View all news